Home Contact Us Careers Product Catalog Distributor Login
Search:







Frame Fabrication
Custom Machining
Flat Stock Profiles
Square/Rectangle Profiles
Stanchion Profiles
Round Tube Profiles
Angled Profiles
45° Gusset Profiles
Pivot Nub Profiles
Right Angle Nub Profiles
Hinge Profiles
Panel Mount Profiles
Bearing Profiles
UniBearing™ Profiles
Retainer Angle Profiles
Panel Stiffener Profiles
Sliding Door Track Profiles
Design Assistance
Training & Demonstrations
Kit Packaging






Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
         
     
Aluminum - Steel Tube
Aluminum - Steel Tube
   
Aluminum Tube ( Drawn Precision Tube) Technical Information
   
Material in mill-finish (unanodized) and clear anodized is stocked in 144" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.

Material tolerance for aluminum tube, steel tube, and steel round is +.003" / -.002"
   
Clear
Anodized
Mill
Finish
Alloy A B Weight
5035 5036 6061-T6 1.000 .125 .405 lbs./ft
5040 5041 6061-T6 1.500 .125 .630 lbs./ft
5045 5046 6061-T6 2.000 .125 .930 lbs./ft
   
Steel Tube (Ground and Polished Drawn Over Mandrel Carbon Steel) Technical Information
   
Unfinished (non-plated, non-oxide,etc.) is stocked in lengths of 145". Ground and polished tubes are also available in lengths of 145". A cut charge is required for any length other than stock.

Material tolerance for aluminum tube, steel tube, and steel round is +.003" / -.002"
   
Part No. Alloy A B Weight
5005 1020 1.000 .125 1.168 lbs./ft
5015 1020 1.500 .125 1.836 lbs./ft
5025 1020 2.000 .125 2.503 lbs./ft
   
Solid Steel Round (Turned, Ground, and Polished Carbon Steel) Technical Information
   
Unfinished (non-plated, non-oxide,etc.) is stocked in lengths of 145". Ground and polished tubes are also available in lengths of 145". A cut charge is required for any length other than stock.

Material tolerance for aluminum tube, steel tube, and steel round is +.003" / -.002"
   
Part No. Alloy A B Weight
5010 1045 1.000 N/A 2.67 lbs./ft
5020 1045 1.500 N/A 6.01 lbs./ft
5030 1045 2.000 N/A 10.68 lbs./ft

©2005 80/20 Inc. All Rights Reserved