Home Contact Us Careers Product Catalog Distributor Login
Search:







Frame Fabrication
Custom Machining
Flat Stock Profiles
Square/Rectangle Profiles
Stanchion Profiles
Round Tube Profiles
Angled Profiles
45° Gusset Profiles
Pivot Nub Profiles
Right Angle Nub Profiles
Hinge Profiles
Panel Mount Profiles
Bearing Profiles
UniBearing™ Profiles
Retainer Angle Profiles
Panel Stiffener Profiles
Sliding Door Track Profiles
Design Assistance
Training & Demonstrations
Kit Packaging






Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
  Fractional mill-finish material (unanodized) is stocked in 145" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.
   
     
Fractional Technical Information
     
Clear
Anodized
Mill
Finish
Alloy A B C Weight
8110 8111 6105-T5 1.000 1.500 .125 .516 lbs./ft
8115 8116 6105-T5 1.500 1.500 .125 .795 lbs./ft
8120 8121 6105-T5 1.500 3.000 .125 1.185 lbs./ft
8125 8126 6105-T5 3.000 3.000 .125 1.635 lbs./ft

©2005 80/20 Inc. All Rights Reserved