Home Contact Us Careers Product Catalog Distributor Login
Search:







Frame Fabrication
Custom Machining
Flat Stock Profiles
Square/Rectangle Profiles
Stanchion Profiles
Round Tube Profiles
Angled Profiles
45° Gusset Profiles
Pivot Nub Profiles
Right Angle Nub Profiles
Hinge Profiles
Panel Mount Profiles
Bearing Profiles
UniBearing™ Profiles
Retainer Angle Profiles
Panel Stiffener Profiles
Sliding Door Track Profiles
Design Assistance
Training & Demonstrations
Kit Packaging






Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
   
     
Fractional mill-finish material (unanodized) is stocked in 145" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.

* Maximum length for mill-finish (unanodized) material is 144"

** 6061-T6 or equivalent stock
     
Fractional Technical Information
     
Part No. Finish Alloy A B C D Track Type Weight
2211 Clear Anodized 6105-T5 .062 .688 .281 .750 Upper .208 lbs./ft
2221 Clear Anodized 6105-T5 .085 .438 .281 .750 Lower .156 lbs./ft
2210 Clear Anodized 6105-T5 .060 .650 .275 1.125 Upper .304 lbs./ft
2220 Clear Anodized 6105-T5 .154 .400 .275 1.125 Lower .264 lbs./ft
     
Metric Technical Information
     
Metric mill-finish material (unanodized) is stocked in 4 meter lengths. The maximum length for anodized material is 3 meters. A cut charge is required for any length other than stock.
     
Part No. Finish Alloy A B C D Track Type Weight
25-2211 Clear Anodized 6105-T5 1.57 17.48 7.14 19.05 Upper .310 kg./m
25-2221 Clear Anodized 6105-T5 2.16 11.13 7.14 19.05 Lower .232 kg./m
40-2210 Clear Anodized 6105-T5 1.52 16.51 6.99 28.58 Upper .452 kg./m
40-2220 Clear Anodized 6105-T5 3.91 10.16 6.99 28.58 Lower .393 kg./m

©2005 80/20 Inc. All Rights Reserved