Home Contact Us Careers Product Catalog Distributor Login
Search:







Frame Fabrication
Custom Machining
Flat Stock Profiles
Square/Rectangle Profiles
Stanchion Profiles
Round Tube Profiles
Angled Profiles
45� Gusset Profiles
Pivot Nub Profiles
Right Angle Nub Profiles
Hinge Profiles
Panel Mount Profiles
Bearing Profiles
UniBearing� Profiles
Retainer Angle Profiles
Panel Stiffener Profiles
Sliding Door Track Profiles
Design Assistance
Training & Demonstrations
Kit Packaging






Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
Fractional mill-finish material (unanodized) is stocked in 145" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.

* Maximum length for mill-finish (unanodized) material
is 144"

** 6061-T6 or equivalent stock.
 
Fractional Technicial Information
 
Part No. Finish Alloy A B C D E F Weight
8570 Clear Anodized 6105-T5 .420 .240 .710 .600 .181 .950 .287 lbs./ft
 
Metric Technicial Information
 
Metric mill-finish material (unanodized) is stocked in 4 meter lengths. The maximum length for anodized material is 3 meters. A cut charge is required for any length other than stock.
 
Part No. Finish Alloy A B C D E F Weight
65-8570 Clear Anodized 6105-T5 10.67 6.1 18.03 15.24 4.6 24.13 .287 kg./m
 
     
  Fractional mill-finish material (unanodized) is stocked in 145" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.

* Maximum length for mill-finish (unanodized) material is 144"

** 6061-T6 or equivalent stock.
   
 
Fractional Technicial Information
 
Part No. Finish Alloy A B C D E Weight
8575 Clear Anodized 6105-T5 .420 .240 .710 .600 .181 .168 lbs./ft
 
Metric Technicial Information
 
Metric mill-finish material (unanodized) is stocked in 4 meter lengths. The maximum length for anodized material is 3 meters. A cut charge is required for any length other than stock.
 
Part No. Finish Alloy A B C D E Weight
65-8575 Clear Anodized 6105-T5 10.67 6.1 18.03 15.24 4.6 .250 kg./m

©2005 80/20 Inc. All Rights Reserved