Home Contact Us Careers Product Catalog Distributor Login
Search:







Frame Fabrication
Custom Machining
Flat Stock Profiles
Square/Rectangle Profiles
Stanchion Profiles
Round Tube Profiles
Angled Profiles
45� Gusset Profiles
Pivot Nub Profiles
Right Angle Nub Profiles
Hinge Profiles
Panel Mount Profiles
Bearing Profiles
UniBearing� Profiles
Retainer Angle Profiles
Panel Stiffener Profiles
Sliding Door Track Profiles
Design Assistance
Training & Demonstrations
Kit Packaging






Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
  Fractional mill-finish material (unanodized) is stocked in 145" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.

* Maximum length for mill-finish (unanodized) material is 144"

** 6061-T6 or equivalent stock
     
Fractional Technical Information
     
Clear
Anodized
Mill
Finish
A B C D E F G Weight
8580 8581 2.063 1.000 1.063 .250 .156 .156 .375 .586 lbs./ft
8582 8583 3.125 1.500 1.625 .312 .260 .245 .625 .971 lbs./ft
     
Metric Technical Information
     
Metric mill-finish material (unanodized) is stocked in 4 meter lengths. The maximum length for anodized material is 3 meters. A cut charge is required for any length other than stock.
     
Clear
Anodized
Mill
Finish
A B C D E F G Weight
25-8580 25-8581 52.4 25.4 27.0 6.35 3.96 3.96 9.53 .872 kg./m
40-8582 40-8583 79.38 38.1 41.28 7.92 6.6 6.22 15.88 1.445 kg./m
     
     
  Fractional mill-finish material (unanodized) is stocked in 145" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.

* Maximum length for mill-finish (unanodized) material is 144"

** 6061-T6 or equivalent stock.
     
Fractional Technicial Information
     
Clear
Anodized
Mill
Finish
A B C D E F G Weight
8584 8585 3.125 1.063 1.000 .250 .156 .156 .375 .776 lbs./ft
8586 8587 4.750 1.625 1.500 .312 .260 .245 .625 1.888 lbs./ft
     
Metric Technicial Information
     
Metric mill-finish material (unanodized) is stocked in 4 meter lengths. The maximum length for anodized material is 3 meters. A cut charge is required for any length other than stock.
     
Clear
Anodized
Mill
Finish
A B C D E F G Weight
25-8584 25-8585 79.38 27.0 25.4 6.35 3.96 3.96 9.53 1.155 kg./m
40-8586 40-8587 120.65 41.28 38.1 7.92 6.6 6.22 15.88 2.809 kg./m

©2005 80/20 Inc. All Rights Reserved