Home Contact Us Careers Product Catalog Distributor Login
Search:







Frame Fabrication
Custom Machining
Flat Stock Profiles
Square/Rectangle Profiles
Stanchion Profiles
Round Tube Profiles
Angled Profiles
45° Gusset Profiles
Pivot Nub Profiles
Right Angle Nub Profiles
Hinge Profiles
Panel Mount Profiles
Bearing Profiles
UniBearing™ Profiles
Retainer Angle Profiles
Panel Stiffener Profiles
Sliding Door Track Profiles
Design Assistance
Training & Demonstrations
Kit Packaging






Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
 
  Fractional mill-finish material (unanodized) is stocked in 145" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.

* Maximum length for mill-finish (unanodized) material
is 144"

** 6061-T6 or equivalent stock
   
     
Fractional Technical Information
 
Clear
Anodized
Mill
Finish
A B C D E F G H J K Weight
8520 8521 1.968 1.625 1.313 .312 .656 .250 1.062 .906 1.312 .156 1.158 lbs./ft
8530 8531 2.750 2.500 2.000 .500 .750 .375 1.625 1.312 2.00 .250 2.664 lbs./ft
 
Metric Technical Information
 
Metric mill-finish material (unanodized) is stocked in 4 meter lengths. The maximum length for anodized material is 3 meters. A cut charge is required for any length other than stock.
 
Clear
Anodized
Mill
Finish
A B C D E F G H J K Weight
25-8520 25-8521 49.74 41.15 33.15 8.0 16.5 6.0 27.24 23.2 33.15 4.0 1.690 kg./m
40-8530 40-8531 71.8 65.13 53.12 11.99 19.0 9.0 43.84 35.84 52.83 6.15 3.190 kg./m
 
 
  Fractional mill-finish material (unanodized) is stocked in 145" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.

* Maximum length for mill-finish (unanodized) material is 144"

** 6061-T6 or equivalent stock.
     
Fractional Technicial Information
 
Clear
Anodized
Mill
Finish
A B C D E F G H J K Weight
8525 8526 2.936 1.218 .906 .312 .656 .156 1.312 1.000 .906 1.062 1.218 lbs./ft
8527 8528 3.936 1.218 .906 .312 .656 .156 2.320 2.008 .906 1.062 1.406 lbs./ft
8535 8536 4.000 1.875 1.500 .375 .750 .250 2.000 1.375 1.313 1.625 2.518 lbs./ft
8540 8541 5.500 1.875 1.500 .375 .750 .250 3.500 2.876 1.313 1.625 2.966 lbs./ft
 
Metric Technicial Information
 
Metric mill-finish material (unanodized) is stocked in 4 meter lengths. The maximum length for anodized material is 3 meters. A cut charge is required for any length other than stock.
 
Clear
Anodized
Mill
Finish
A B C D E F G H J K Weight
25-8525 25-8526 74.15 31.2 23.2 8.0 16.5 4.0 33.15 25.15 23.25 27.25 1.824 kg./m
25-8527 25-8528 99.2 31.2 23.2 8.0 16.5 4.0 58.2 50.2 23.25 27.25 2.101 kg./m
40-8535 40-8536 103.12 50.0 41.0 9.0 19.0 6.15 52.82 36.82 35.84 43.84 3.710 kg./m
40-8540 40-8541 143.3 50.0 41.0 9.0 19.0 6.15 93.01 77.01 35.84 43.84 4.400 kg./m

©2005 80/20 Inc. All Rights Reserved