Home Contact Us Careers Product Catalog Distributor Login
Search:







Frame Fabrication
Custom Machining
Flat Stock Profiles
Square/Rectangle Profiles
Stanchion Profiles
Round Tube Profiles
Angled Profiles
45° Gusset Profiles
Pivot Nub Profiles
Right Angle Nub Profiles
Hinge Profiles
Panel Mount Profiles
Bearing Profiles
UniBearing™ Profiles
Retainer Angle Profiles
Panel Stiffener Profiles
Sliding Door Track Profiles
Design Assistance
Training & Demonstrations
Kit Packaging






Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
  Fractional mill-finish material (unanodized) is stocked in 145" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.

* Maximum length for mill-finish (unanodized) material
is 144"

** 6061-T6 or equivalent stock
   
     
Fractional Technical Information
     
Clear
Anodized
Mill
Finish
A B C D E Weight
8567 8568 .812 .700 .247 .050 .373 .697 lbs./ft
8565 8566 1.250 .875 .310 .125 .600 1.360 lbs./ft
     
Metric Technical Information
     
Metric mill-finish material (unanodized) is stocked in 4 meter lengths. The maximum length for anodized material is 3 meters. A cut charge is required for any length other than stock.
     
Clear
Anodized
Mill
Finish
A B C D E Weight
25-8567 25-8568 20.3 19.0 6.3 1.3 9.3 1.089 kg./m
40-8565 40-8566 34.3 23.2 7.87 3.3 16.2 2.270 kg./m

©2005 80/20 Inc. All Rights Reserved