Home Contact Us Careers Product Catalog Distributor Login
Search:







Frame Fabrication
Custom Machining
Flat Stock Profiles
Square/Rectangle Profiles
Stanchion Profiles
Round Tube Profiles
Angled Profiles
45° Gusset Profiles
Pivot Nub Profiles
Right Angle Nub Profiles
Hinge Profiles
Panel Mount Profiles
Bearing Profiles
UniBearing™ Profiles
Retainer Angle Profiles
Panel Stiffener Profiles
Sliding Door Track Profiles
Design Assistance
Training & Demonstrations
Kit Packaging






Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
  Fractional mill-finish material (unanodized) is stocked in 145" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.

* Maximum length for mill-finish (unanodized) material
is 144"

** 6061-T6 or equivalent stock
   
     
Fractional Technical Information
     
Clear
Anodized
Mill
Finish
A B C D E F G H J K Weight
8550 8551 1.156 .500 .060 .252 .906 .249 .375 .250 .180 .250 .610 lbs./ft
8555 8556 1.655 .500 .100 .469 1.405 .312 .375 .250 .180 .250 .932 lbs./ft
     
Metric Technical Information
     
Metric mill-finish material (unanodized) is stocked in 4 meter lengths. The maximum length for anodized material is 3 meters. A cut charge is required for any length other than stock.
     
Clear
Anodized
Mill
Finish
A B C D E F G H J K Weight
25-8550 25-8551 29.0 13.0 1.5 6.4 22.8 6.2 9.3 6.5 4.5 6.5 .924 kg./m
40-8555 40-8556 43.59 13.0 2.6 12.9 37.59 7.9 9.5 6.5 4.5 6.5 1.489 kg./m

©2005 80/20 Inc. All Rights Reserved