Home Contact Us Careers Product Catalog Distributor Login
Search:







Frame Fabrication
Custom Machining
Flat Stock Profiles
Square/Rectangle Profiles
Stanchion Profiles
Round Tube Profiles
Angled Profiles
45° Gusset Profiles
Pivot Nub Profiles
Right Angle Nub Profiles
Hinge Profiles
Panel Mount Profiles
Bearing Profiles
UniBearing™ Profiles
Retainer Angle Profiles
Panel Stiffener Profiles
Sliding Door Track Profiles
Design Assistance
Training & Demonstrations
Kit Packaging






Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
  Fractional mill-finish material (unanodized) is stocked in 145" lengths. The maximum length for anodized material is 120". A cut charge is required for any length other than stock.

* Maximum length for mill-finish (unanodized) material
is 144"

** 6061-T6 or equivalent stock
   
     
Fractional Technical Information
     
Clear
Anodized
Mill
Finish
A B C D E F G H Weight
8445 8446 1.000 1.060 .500 .250 .040 .125 .500 .205 1.157 lbs./ft
8448 8449 1.500 1.600 .750 .314 .080 .279 .750 .265 2.620 lbs./ft
     
Metric Technical Information
     
Metric mill-finish material (unanodized) is stocked in 4 meter lengths. The maximum length for anodized material is 3 meters. A cut charge is required for any length other than stock.
     
Clear
Anodized
Mill
Finish
A B C D E F G H Weight
25-8445 25-8446 25.0 27.0 12.5 6.4 1.1 3.0 12.5 5.0 1.693 kg./m
40-8448 40-8449 40.0 42.5 20.0 8.0 2.13 8.04 20.0 6.6 4.093 kg./m

©2005 80/20 Inc. All Rights Reserved