Home Contact Us Careers Product Catalog Distributor Login





Quick Frame Concept
Quick Frame Profiles
Fastening Options
Panels & Doors
Floor to Frame
Threaded End Bracket
Caster Receptacles
Swivel Caster
Dual Wheel Caster
Furniture Style Caster
Economy Furniture Glides
Economy Leveling Foot
Deluxe Leveling Foot
Quick Frame FAQ










Join the 80/20 Inc. Mailing List
         

The furniture style caster provides an aesthetically pleasing yet stable caster solution. With a capacity of 165 to 265 lbs., the furniture style caster is a great choice for furniture and workstations.

 
     
         
Furniture Style Caster Technical Information
         
   
         
Part No. Capacity A B C D E F Load Height Weight Brake
2292 165 lbs. 3.00 3/8-16 3.40 1.00 .944 3.66 3.40 .570 lbs. Yes
2294 225 lbs. 4.00 3/8-16 4.82 1.00 1.37 4.88 4.82 .827 Yes
2291 165 lbs. 3.00 3/8-16 3.40 1.00 .944 3.66 3.40 .570 lbs. No
2293 225 lbs. 4.00 3/8-16 4.82 1.00 1.37 4.88 4.82 .827 No

©2005 80/20 Inc. All Rights Reserved  See Our Terms and Conditions