 |
| |
|
|
 |
|
- Easily machined
- Smooth metallic finish
- Corrosion & impact resistance
- Water-resistant core
- Stable up to 175°
|
| |
|
| |
|
|
| Alucobond®
Panel
Information |
| |
|
|
| Alucobond® is
an aluminum composite material composed of two strong sheets of .020
inch aluminum bonded to a proprietary polyethylene core. When you need a strong,
solid panel for guarding, enclosures, or workstations, Alucobond® is
the answer. Alucobond® offers all of the benefits of Alumalite®,
but with a solid core designed for strength and better impact resistance. |
| |
|
|
| Part
No. |
Trade
Name |
Color |
Dimensions |
Thickness |
Weight |
| 2650 |
Alucobond® |
Platinum |
50"
x 122" |
6mm |
1.49
lb./sq. ft. |
|
|
|
| |
|
|
 |
| |
|
|
 |
|
- Lightweight composite
panel
- Smooth, glossy
painted finish
- Masked for Surface
protection
- Water-resistant core
- Stable up
to 120°
|
| |
|
| |
|
|
| Alumalite® Panel
Information |
| |
|
|
| Alumalite® is
a perfect choice for applications that require a strong yet aesthetic
looking panel. The corrugated polyallomer core offers lightweight weather
resistance properties appropriate for outdoor, commercial, industrial,
or retail applications. The plastic core is extremely useful in areas
that require resistance to water. Alumalite® applications can include
furniture, signs, displays, workstations, machine guarding, and fluid
power framing. |
| |
|
|
| Part
No. |
Trade
Name |
Color |
Dimensions |
Thickness |
Weight |
| 2633 |
Alumalite® |
Blue |
48"
x 96" |
6
mm |
.375
lb./sq. ft. |
| 2634 |
Alumalite® |
Red |
48"
x 96" |
6
mm |
.375
lb./sq. ft. |
| 2635 |
Alumalite® |
Silver |
48"
x 96" |
6
mm |
.375
lb./sq. ft. |
| 2636 |
Alumalite® |
Yellow |
48"
x 96" |
6
mm |
.375
lb./sq. ft. |
|
|
|
©2005 80/20 Inc. All Rights Reserved