Home Contact Us Careers Product Catalog Distributor Login
Search:





Quick Frame Concept
Quick Frame Profiles
Fastening Options
Panels & Doors
Panel Retainers
Panel Gasket
Mesh Mounting Hardware
Self Tapping Screws
Adjustable Hinge
Aluminum Hinge
Magnetic Door Catch
Steel Door Handle
Acrylic Panels
Polycarbonate Panels
ABS Haircell Panels
Expanded PVC Panels
Twin Wall Polycarbonate
Alucobond® & Alumalite®
Expanded Metal Panels
Wire Mesh Panels
Floor to Frame
Quick Frame FAQ








Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
 
  • Lightweight panel choice


  • Textured side to hide marks & scratches


  • Stable up to 180°


  • Available in black


  • Cost-effective panel
   
     
ABS Haircell Panel Information
     
ABS Haircell is a great cost-effective alternative to Acrylic and Polycarbonate. ABS Haircell has a unique textured side which hides scratches and other marks while offering impact resistance that is higher than acrylic panels. Easily machined, ABS Haircell is a general purpose sheet that is well suited to almost any application, including furniture, workstations, displays, guarding, and partitions.
     
Part No. Color Thickness Dimensions Weight
2613 Black .236" 54" x 103" + .875 -0 1.70 lb./sq. ft.
2614 Black .177" 48" x 96" + .875 -0 1.00 lb./sq. ft.

©2005 80/20 Inc. All Rights Reserved