Home
Contact Us
Careers
Product Catalog
Distributor Login
Search:
Quick Frame Concept
Quick Frame Profiles
Fastening Options
Panels & Doors
Panel Retainers
Panel Gasket
Mesh Mounting Hardware
Self Tapping Screws
Adjustable Hinge
Aluminum Hinge
Magnetic Door Catch
Steel Door Handle
Acrylic Panels
Polycarbonate Panels
ABS Haircell Panels
Expanded PVC Panels
Twin Wall Polycarbonate
Alucobond® & Alumalite®
Expanded Metal Panels
Wire Mesh Panels
Floor to Frame
Quick Frame FAQ
Mailing List
E-Mail Address:
Full Name:
Format
HTML
TEXT
Straddles wire in 1" x 1" wire panels
Fastens to 1" square tube with self-tapping or drilling screws
Retains 1" wire mesh panels
Made from quality aluminum
Part No.
Weight
Mesh Size to Retain
9300
.010 Lbs.
1.00"
Fastens to 1" square tube with a self-tapping or drilling screw
Retains 1/2" wire mesh panels
Made from gray nylon
Part No.
Weight
Mesh Size to Retain
9305
.003 Lbs.
.500"
Fastens to 1" square tube with self-tapping or drilling screws
Retains 1/2" wire mesh panels
Made from gray nylon
Part No.
Weight
Mesh Size to Retain
9310
.005 Lbs.
1.00"
©2005 80/20 Inc. All Rights Reserved