Home Contact Us Careers Product Catalog Distributor Login
Search:




HT Concept
HT Profiles
HT Fastening Options
Tube Inserts & Roll Pin
Tube Insert Assembly
Bolt Kit Assemblies
Bolts, Nuts, & Washers
Assembly Tools
Joining Plates
Panels & Doors
Accessories
Floor to Frame
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
         
  The HT Series™ Standard Tube Insert is a 6105-T5 aluminum, mill-finish assembly centerpiece. The 5/16-18 or M8 x 1.25 threaded insert creates a secure connection when used with several of the HT Series™ fastening options. A push pin or hex bolt can be used to secure the insert.
Part No. Description Material Weight
4600 5/16-18 Standard Tube Insert 6105-T5 .114 lbs.
4601 M8 x 1.25 Standard Tube Insert 6105-T5 .114 lbs.
         
         
  The HT Series™ Extended Tube Insert is a 6105-T5 aluminum, mill-finish assembly centerpiece. The 5/16-18 or M8 x 1.25 threaded insert creates a secure connection when connecting profile lengths not divisible by 1.50". A push pin or hex bolt can be used to secure the insert.
Part No. Description Material Weight
4605 5/16-18 Extended Tube Insert 6105-T5 .230
4606 M8 x 1.25 Extended Tube Insert 6105-T5 .230
         
         
The 5/16 x 1.50" spring steel roll pin is used with a 4600 or 4601 standard tube insert. The roll pin creates a secure connection with the insert while keeping a clean smooth finish on the outside of the profile. The roll pin is a great choice when you need a smooth appearance to your HT Series™ project.

Click Here to see roll pin assemblies which include
insert and hex bolt.
 
   
Part No. Description Weight
9760 5/16 x 1.50" Roll Pin .020 lbs.

©2005 80/20 Inc. All Rights Reserved