Home Contact Us Careers Product Catalog Distributor Login
Search:




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Accessories
Floor to Frame
Extended Tube Insert
Stem Swivel Caster
Flange Mount Caster
Deluxe Flg Mount Caster
Economy Furniture Glide
Large Base Glide
Anti-Vibration Mount
Deluxe Leveling Feet
Floor Mount Base Plate
Wedge Floor Anchor
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
         
 
  • Nickel-plated with non-abrasive nylon base


  • Threads into extended tube inserts, or can be used with base plates


  • Level light-duty machines, cabinets, workstations, or office furniture


  • Weight capacity 250 to 500 lbs.
         
Economy Furniture Glides Technical Information
         
   
         
Part No. A B C D Load Capacity Weight
2187 5/16-18 2.570" 2.030" .578" 250 lbs. .139 lbs.
2188 3/8-16 2.460" 2.400" .468" 250 lbs. .179 lbs.
2189 1/2-13 2.540" 2.800" .542" 500 lbs. .269 lbs.
65-2187 M8 x 1.25 57.2mm 52.0mm 14.68mm 113 kg. .066 kg.
65-2188 M10 x 1.5 75.4mm 61.0mm 11.74mm 113 kg. .055 kg.
65-2189 M12 x 1.75 127.8mm 71.0mm 13.76mm 227 kg. .077 kg.

©2005 80/20 Inc. All Rights Reserved