Home Contact Us Careers Product Catalog Distributor Login
Search:




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Accessories
Profile End Caps
Anti-Rotation Plates
Table Tops / Mounting Kits
AkroBin� Units
Shelf Bin Units
Gravity Rollers
Connector Rods
P-Tube Stopper
Conveyor Tube Inserts
Floor to Frame
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
         
  • Quality 1.25" high-pressure laminate table tops


  • The perfect choice for completing your workstation


  • Available in gray or almond color


  • 3mm PVC bumper edge coordinates with table color
 
       
Part No. Color Size Weight
2800 Gray 30" x 48" x 1.25" 50.0 lbs.
2801 Almond 30" x 48" x 1.25" 50.0 lbs.
2802 Gray 30" x 60" x 1.25" 63.0 lbs.
2803 Almond 30" x 60" x 1.25" 63.0 lbs.
2804 Gray 30" x 72" x 1.25" 75.0 lbs.
2805 Almond 30" x 72" x 1.25" 75.0 lbs.
2806 Gray 36" x 72" x 1.25" 90.0 lbs.
2807 Almond 36" x 72" x 1.25" 90.0 lbs.
         
         
When mounting a table top to HT Series™ profiles, 80/20 recommends the following components:
 
       
(1) 4295 - 15 Series slotted inside corner bracket

(1) 3961 - 5/16-18 x 2.00" BHSCS w/ washer and Hex Nut

(1) 3760 - 5/16 bright zinc washer

(1) 281001 - #14 x 1.25" pan head phillips sheet metal screw
 
       
         
Part No. Description Weight
2811 HT Series Table Top Fastening Kit .152 lbs.

©2005 80/20 Inc. All Rights Reserved