Home
Contact Us
Careers
Product Catalog
Distributor Login
Search:
HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Accessories
Profile End Caps
Anti-Rotation Plates
Table Tops / Mounting Kits
AkroBin� Units
Shelf Bin Units
Gravity Rollers
Connector Rods
P-Tube Stopper
Conveyor Tube Inserts
Floor to Frame
HT FAQ
Mailing List
E-Mail Address:
Full Name:
Format
HTML
TEXT
For use with flanged HT Series™ extruded profiles
Tap thru for mounting available in 5/16-18 or
M8 x 1.25
Prevents profiles with offset loads from shifting
Made from 6105-T5 aluminum
Part No.
A
B
C
D
E
F
lbs.
4625
1.250
.625
1.500
.750
.250
5/16-18
.046
4626
1.250
.625
1.500
.750
.250
M8 x 1.25
.046
Recommended Fractional or Metric Fasteners
Part No.
Description
Quantity
3752
5/16-18 x 1.75" Hex Bolt
1
Or Use
3752
M8 x 45mm Hex Bolt
1
©2005 80/20 Inc. All Rights Reserved