Home Contact Us Careers Product Catalog Distributor Login
Search:




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Aluminum Hinges
Aluminum Handles
Panel Brackets
Single Panel Retainers
Double Panel Retainers
Single Mesh Retainers
Double Mesh Retainers
Acrylic Panels
Polycarbonate Panels
ABS Haircell
Alucobond� & Alumalite�
Expanded Metal Panels
Wire Mesh Panels
Accessories
Floor to Frame
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
 
  • Great for welding applications


  • Low cost alternative to expanded metal


  • Light impact resistance


  • Stock sheet size: 48" x 96" +/- .50"
   
     
Welded Wire Mesh Information
     
Welded wire mesh panels are a great low cost alternative to expanded metal panels. While not as strong as expanded metal, its light weight makes working with wire mesh panels quick and easy. Available in carbon steel and three powder coat colors, these wire mesh panels work well for guarding areas around welding applications.
     
Part No. Material Wire Gauge Square Size Thickness Weight
2470 Carbon Steel 12 1" x 1" .200" 1.01 lb./sq. ft.
2460 Carbon Steel 16 .50" x .50" .137" .510 lb./sq. ft.
2468 Powder Coated Blue 12 1" x 1" .200" 1.01 lb./sq. ft.
2463 Powder Coated Blue 16 .50" x .50" .137" .580 lb./sq. ft.
2467 Powder Coated Red 12 1" x 1" .200" 1.01 lb./sq. ft.
2462 Powder Coated Red 16 .50" x .50" .137" .580 lb./sq. ft.
2471 Powder Coated Yellow NEW 12 1" x 1" .200" 1.01 lb./sq. ft.
2461 Powder Coated Yellow NEW 16 .50" x .50" .137" .580 lb./sq. ft.
     
     
 
  • Strong & light with a high ware value


  • Clean appearance will not flake or chip


  • Corrosion-resistant


  • Water-resistant
     
PVC Coated Wire Mesh Information
     
While not as strong as expanded metal, the PVC coating adds extra value to this wire panel. Available in two colors, the PVC coating creates a clean look for your application, preventing cuts and other injuries. PVC wire panels are a great choice for machine guarding and workstations.
     
Part No. Material Wire Gauge Square Size Thickness Weight
2472 Black Coated Carbon Steel 12 1" x 1" .210" 1.30 lb./sq. ft.
2474 Black Coated Carbon Steel 16 .50" x .50" .140" .650 lb./sq. ft.
2473 Yellow Coated Carbon Steel 12 1" x 1" .210" 1.30 lb./sq. ft.
2475 Yellow Coated Carbon Steel 16 .50" x .50" .140" .650 lb./sq. ft.
2477 Grey Coated Carbon Steel NEW 12 1" x 1" .210" 1.30 lb./sq. ft.
2476 Grey Coated Carbon Steel NEW 16 .50" x .50" .140" .650 lb./sq. ft.

©2005 80/20 Inc. All Rights Reserved