Home Contact Us Careers Product Catalog Distributor Login
Search:




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Aluminum Hinges
Aluminum Handles
Panel Brackets
Single Panel Retainers
Double Panel Retainers
Single Mesh Retainers
Double Mesh Retainers
Acrylic Panels
Polycarbonate Panels
ABS Haircell
Alucobond� & Alumalite�
Expanded Metal Panels
Wire Mesh Panels
Accessories
Floor to Frame
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
 
  • Lightweight panel choice


  • Textured side to hide marks & scratches


  • Stable up to 180°


  • Available in black


  • Cost-effective panel
   
     
ABS Haircell Panel Information
     
ABS Haircell is a great cost-effective alternative to Acrylic and Polycarbonate. ABS Haircell has a unique textured side which hides scratches and other marks while offering impact resistance that is higher than acrylic panels. Easily machined, ABS Haircell is a general purpose sheet that is well suited to almost any application, including furniture, workstations, displays, guarding, and partitions.
     
Part No. Color Thickness Dimensions Weight
2613 Black .236" 54" x 103" + .875 -0 1.70 lb./sq. ft.
2614 Black .177" 48" x 96" + .875 -0 1.00 lb./sq. ft.

©2005 80/20 Inc. All Rights Reserved