Home Contact Us Careers Product Catalog Distributor Login
Search:




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Aluminum Hinges
Aluminum Handles
Panel Brackets
Single Panel Retainers
Double Panel Retainers
Single Mesh Retainers
Double Mesh Retainers
Acrylic Panels
Polycarbonate Panels
ABS Haircell
Alucobond� & Alumalite�
Expanded Metal Panels
Wire Mesh Panels
Accessories
Floor to Frame
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
 
  • Lightweight panel available in 4 colors


  • High optical clarity


  • Cost-effective alternative to glass & polycarbonate


  • Weather resistant & stable up to 180°
   
     
Acrylic Panel Information
     
Acrylic panels are a cost-effective alternative to polycarbonate. While less impact-resistant, acrylic is available in more colors, and lighter in weight. Acrylic is great in applications where optical clarity and resistance to the elements are a must. While only half as heavy as glass and only 40% as heavy as aluminum, acrylic is also easy to cut, drill, rout, and paint. Applications such as displays, signs, furniture, low-impact guarding, and partitions are where acrylic makes its mark.
     
Part No. Trade Name Color Thickness Dimensions Weight
2601 Lucite® / Acrylite® Clear .220" - .236" 48" x 96" + .062 -0 1.45 lb./sq. ft.
2602 Lucite® / Acrylite® Clear .177" 48" x 96" + .062 -0 .840 lb./sq. ft.
2603 Lucite® / Acrylite® White .220" - .236" 48" x 96" + .062 -0 1.45 lb./sq. ft.
2604 Lucite® / Acrylite® White .177" 48" x 96" + .062 -0 .840 lb./sq. ft.
2605 Lucite® / Acrylite® Black .220" - .236" 48" x 96" + .062 -0 1.45 lb./sq. ft.
2606 Lucite® / Acrylite® Black .177" 48" x 96" + .062 -0 .840 lb./sq. ft.
2607 Lucite® / Acrylite® Bronze .220" - .236" 48" x 96" + .062 -0 1.45 lb./sq. ft.
2608 Lucite® / Acrylite® Bronze .177" 48" x 96" + .062 -0 .840 lb./sq. ft.

©2005 80/20 Inc. All Rights Reserved