Home Contact Us Careers Product Catalog Distributor Login
Search:




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Aluminum Hinges
Aluminum Handles
Panel Brackets
Single Panel Retainers
Double Panel Retainers
Single Mesh Retainers
Double Mesh Retainers
Acrylic Panels
Polycarbonate Panels
ABS Haircell
Alucobond� & Alumalite�
Expanded Metal Panels
Wire Mesh Panels
Accessories
Floor to Frame
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
     
  Mesh retainers are 80/20's strongest method for mounting wire mesh to HT Series™ profiles. Made of 6105-T5 clear anodized aluminum, mesh retainers help you design secure machine guards and enclosures with a cost-effective wire mesh mounting method.

Wire mesh retainers simplify the installation and removal of wire mesh from 80/20 applications. Recommended bolt kits for mounting wire mesh retainers are found below.
   
Double Mesh Retainer Technical Information
   
   
Part No. Size A B C D E F G H J K L M N P T U
2518 1.50" .250 .840 1.50 1.523 4.520 .750 1.50 .750 N/A N/A .344 1.416 5/16-18 .500 ø.328 .590
2520 3.00" .250 .840 1.50 1.523 4.520 N/A 1.50 .750 1.50 3.00 .344 1.416 5/16-18 .500 ø.328 .590
   
Part No. Description Material Weight
2517 1.50" Double Mesh Retainer 6105-T5 Aluminum .195 lbs.
2519 3.00" Double Mesh Retainer 6105-T5 Aluminum .390 lbs.
2518 1.50" Double Mesh Retainer w/ Backing Plates 6105-T5 Aluminum .250 lbs.
2520 3.00" Double Mesh Retainer w/ Dbl Backing Plates 6105-T5 Aluminum .500 lbs.
2438 1.50" Backing Plate 6105-T5 Aluminum .055 lbs.
2437 3.00" Double Backing Plate 6105-T5 Aluminum .110 lbs.
   
Recommended Fractional or Metric Bolt Assemblies (Mount to Extrusion)
   
Retainer No. Bolt Kit No. Description Quantity
2518 3960 5/16-18 x 2" Hex Bolt w/ Hex Nut 1
Or Use
3963 M8 x 50mm Hex Bolt w/ Hex Nut 1
2520 3960 5/16-18 x 2" Hex Bolt w/ Hex Nut 2
Or Use
3963 M8 x 50mm Hex Bolt w/ Hex Nut 2
   
Recommended Fractional or Metric Bolt Assemblies (Mount to Panel)
   
Retainer No. Bolt Kit No. Description Quantity
2518 3114 5/16-18 x 3/4" BHSCS 2
2520 3114 5/16-18 x 3/4" BHSCS 4

©2005 80/20 Inc. All Rights Reserved