Home Contact Us Careers Product Catalog Distributor Login
Search:




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Aluminum Hinges
Aluminum Handles
Panel Brackets
Single Panel Retainers
Double Panel Retainers
Single Mesh Retainers
Double Mesh Retainers
Acrylic Panels
Polycarbonate Panels
ABS Haircell
Alucobond� & Alumalite�
Expanded Metal Panels
Wire Mesh Panels
Accessories
Floor to Frame
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
         
  Panel retainers are 80/20's strongest method for mounting plastic panels to HT Series™ profiles. Made of 6105-T5 clear anodized aluminum, panel retainers help you design secure machine guards and enclosures with a cost-effective panel mounting method.

Panel retainers simplify the installation and removal of plastic panels from 80/20 applications. Recommended bolt kits for mounting panel retainers are found below.
       
Double Panel Retainer Technical Information
       
   
       
Part # Size A B C D E F G H J K L M N P U lbs
2515 1.50" .250 .840 1.50 1.523 4.520 .750 1.50 N/A N/A N/A .594 1.666 5/16-18 ø.328 .590 .195
2516 3.00" .250 .840 1.50 1.523 4.520 N/A N/A .750 1.50 3.00 .594 1.666 5/16-18 ø.328 .590 .390
       
Recommended Fractional or Metric Bolt Assemblies (Mount to Extrusion)
       
Retainer No. Bolt Kit No. Description Quantity
2515 3960 5/16-18 x 2" Hex Bolt w/ Hex Nut 1
Or Use
3963 M8 x 50mm Hex Bolt w/ Hex Nut 1
2516 3960 5/16-18 x 2" Hex Bolt w/ Hex Nut 2
Or Use
3963 M8 x 50mm Hex Bolt w/ Hex Nut 2
       
Recommended Fractional or Metric Bolt Assemblies (Mount to Panel)
       
Retainer No. Bolt Kit No. Description Quantity
2515 3340 5/16-18 x 1/2" FBHSCS 2
2516 3340 5/16-18 x 1/2" FBHSCS 4

©2005 80/20 Inc. All Rights Reserved