Home
Contact Us
Careers
Product Catalog
Distributor Login
Search:
HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Aluminum Hinges
Aluminum Handles
Panel Brackets
Single Panel Retainers
Double Panel Retainers
Single Mesh Retainers
Double Mesh Retainers
Acrylic Panels
Polycarbonate Panels
ABS Haircell
Alucobond� & Alumalite�
Expanded Metal Panels
Wire Mesh Panels
Accessories
Floor to Frame
HT FAQ
Mailing List
E-Mail Address:
Full Name:
Format
HTML
TEXT
Used to mount heavier door frames
Hinge two profiles side by side
Heavy-duty 75 lb. capacity
Clear irridite aluminum finish
Perfect transition to 15 Series
Aluminum Hinge Technical Information
Part No.
A
B
C
D
E
F
G
H
J
K
Capacity
lbs.
2085
3.000
3.000
1.500
1.625
.328
N/A
1.500
1.500
.125
.125
75 lbs.
.170
Recommended Fractional or Metric Bolt Assemblies
Part No.
Description
Quantity
3961
5/16-18 x 2" Button Head w/ Washer and Hex Nut
4
Or Use
3964
M8 x 50mm Button Head w/ Washer and Hex Nut
4
©2005 80/20 Inc. All Rights Reserved