Home Contact Us Careers Product Catalog Distributor Login
Search:




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
2-3 Hole Brackets & Gussets
4 Hole Brackets & Gussets
2-3 Hole Slotted Brackets
2-3 Hole Joining Strips
4 Hole Joining Strips
90 Degree Joining Plates
4-5 Hole Tee Plates
6-7 Hole Tee & Cross Plates
Panels & Doors
Accessories
Floor to Frame
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
         
  Most HT Series™ AND 15 Series flat joining plates, strips, and
inside corner brackets & gussets are made of .25" thick 6105-T5
clear anodized aluminum with .328" diameter holes on 1.50"
centerlines except where noted.


Joining plates are also a great way to transition to and from
15 Series T-slotted profiles.
       
 
Part No. A B lbs.
4305 6.000 1.490 .215
       
Recommended Fractional & Metric Bolt Assemblies  
     
Part No. Description Quantity
3960 5/16-18 x 2" Flanged Hex Bolt w/ Hex Nut 4
Or Use
3963 M8 x 50mm Flanged Hex Bolt w/ Hex Nut 4
 
 
 
Most HT Series™ AND 15 Series flat joining plates, strips, and
inside corner brackets & gussets are made of .25" thick 6105-T5
clear anodized aluminum with .328" diameter holes on 1.50"
centerlines except where noted.


Joining plates are also a great way to transition to and from
15 Series T-slotted profiles.
 
Part No. A B lbs.
4367 3.000 3.000 .210
 
   
Recommended Fractional & Metric Bolt Assemblies
 
Part No. Description Quantity
3960 5/16-18 x 2" Flanged Hex Bolt w/ Hex Nut 4
Or Use
3963 M8 x 50mm Flanged Hex Bolt w/ Hex Nut 4

©2005 80/20 Inc. All Rights Reserved