Home
Contact Us
Careers
Product Catalog
Distributor Login
Search:
HT Concept
HT Profiles
HT Fastening Options
Tube Inserts & Roll Pin
Tube Insert Assembly
Bolt Kit Assemblies
Bolts, Nuts, & Washers
Assembly Tools
Joining Plates
Panels & Doors
Accessories
Floor to Frame
HT FAQ
Mailing List
E-Mail Address:
Full Name:
Format
HTML
TEXT
5/16-18 or M8 x 1.25 Standard Tube Insert
4701
Tube Insert Assembly includes:
(1) 5/16-18 x 1.75" Flanged Hex Head Bolt
(1) 5/16-18 Flanged Hex Nut
(1) 5/16-18 x 2.0" Flanged Hex Head Bolt
4703
Tube Insert Assembly includes:
(1) M8 x 45mm Flanged Hex Head Bolt
(1) M8 x 1.25 Flanged Hex Nut
(1) M8 x 50mm Flanged Hex Head Bolt
Part No.
Description
Connector Type
4701
5/16-18 Standard Tube Insert Assembly
Hex Bolts & Hex Nut
4703
M8 x 1.25 Standard Tube Insert Assembly
Hex Bolts & Hex Nut
5/16-18 or M8 x 1.25 Standard Tube Insert
4700
Tube Insert Assembly includes:
(1) 5/16-18 x 1.50" Roll Pin
(1) 5/16-18 x 2.0" Flanged Hex Head Bolt
4703
Tube Insert Assembly includes:
(1) 5/16-18 x 1.50" Roll Pin
(1) M8 x 50mm Flanged Hex Head Bolt
Part No.
Description
Connector Type
4700
5/16-18 Standard Tube Insert Assembly
Hex Bolt & Roll Pin
4702
M8 x 1.25 Standard Tube Insert Assembly
Hex Bolt & Roll Pin
©2005 80/20 Inc. All Rights Reserved