Home Contact Us Careers Product Catalog Distributor Login
Search:




HT Concept
HT Profiles
HT Fastening Options
Joining Plates
Panels & Doors
Accessories
Floor to Frame
HT FAQ









Mailing List
E-Mail Address:

Full Name:

Format
HTML TEXT
                           

HT Series™ is 80/20's newest framing system designed for use in material handling and other applications. Pre-machined aluminum tube profiles are the backbone of this new framing system.

HT Series Profiles are available with and without pre-manufactured access holes. Choose from four flange types that offer the option of a solid flange or pre-manufactured notches.

 
Want to see HT Series™ and it's assembly first hand? Visit the 80/20 Streaming Media page and select the HT Series™ video link!
   
HT Series™ Aluminum ($99.65)  
 
  Welded Steel ($157.24)
     
What HT Series™ Framing Takes: What Steel Framing Takes:
  • Design Time
  • Bill of Materials
  • Purchase Materials
  • Assemble Frame Per Design
  • Design Time
  • Purchase materials
  • De-Burred
  • Weld
  • Clean Weld Spatter
  • Machine for Mounting
  • Mask Non-Paint Areas
  • Bill of Materials
  • Cut to Length
  • Set up Fixture
  • Grind Wheels
  • Degrease
  • Primer Coat
  • Paint
 
HT Series™ Framing Benefits: Welded Steel Expences:
  • Less Engineering Time Required
  • No Welding - No Fighting Heat Stress & Warping
  • Pre-Manufactured access holes located on 1.50" centerlines
  • Easy to Fabricate - Only Simple Hand Tools Required
  • No Grinding, Sanding, Priming or Painting
  • Lighter in weight than 80/20's T-slotted profiles.
  • HT Series™ can intergrate with T-slotted profiles.
  • No Expensive Fabrication Equipment Required
  • Modularity - Make Changes & Additions Easily
  • Band Saw & Clamps
  • Grinder & Sanding Disc
  • Welder & Fuel
  • Protective Equipment
  • Paint Booth
  • Skilled Labor
 
HT Series™ Bill of Material: Welded Bill of Material:
Qty Description Cost
4 9701 x 18" 25.20
4 9701 x 21" 29.40
8 7010 Saw Cut 14.80
8 3752 5/16-18 x 1.75" Flg Hex Head Nut 3.84
8 3759 5/16-18 Flg Hex Head Nut 0.40
8 4600 5/16-18 Standard Tube Insert 17.60
8 3111 5/16-18 x .625 BHSCS 2.16
15 Min. Assembly Labor Time @ 25.00/hr. 6.25
Total Project Cost $99.65
Qty Description Cost
4 1.5" x 1.5" x 1/8" wall x 18" steel tube 7.96
4 1.5" x 1.5" x 1/8" wall x 21" steel tube 9.28
N/A Sandpaper, cleaning supplies, tape, paint, ect. 15.00
5 hr. Assembly Labor Time @ 25.00/hr. 125.00
Total Project Cost $157.24
 
 

©2005 80/20 Inc. All Rights Reserved