1547 is a 1.5" x 1.5" angled T-slotted aluminum profile made from 6105-T5 aluminum. This profile has two open T-slots and a flat 45° angled surface, 1547 is compatible with most 15 Series fasteners and accessories.
Part No.
Finish
lbs. / Ft.
Stock Length
Moment of Inertia
Area
1547
Clear Anodized
.8668
145 In.
IX= .1365"
4
IY= .1365"
4
.7447"
2