1515 is a 1.5" x 1.5" T-slotted aluminum profile made from 6105-T5 aluminum. This profile has open T-slots on all four sides and is compatible with all 15 Series fasteners and accessories.
Part No.
Finish
lbs. / Ft.
Stock Length
Moment of Inertia
Area
1515
Clear Anodized
1.3433
97, 145 or 242 In.
IX= .2542"
4
IY= .2542"
4
1.1540"
2