1030 is a 1.0" x 3.0" T-slotted aluminum profile made from 6105-T5 aluminum. This profile has eight open T-slots and is compatible with all 10 Series fasteners and accessories.
Part No.
Finish
lbs. / Ft.
Stock Length
Moment of Inertia
Area
1030
Clear Anodized
1.3498
145, or 242 In.
IX= .1238"^4
IY= .9711"^4
1.1596 Sq./In.