1020 is a 1.0" x 2.0" T-slotted aluminum profile made from 6105-T5 aluminum. This profile has six open T-slots and is compatible with all 10 Series fasteners and accessories.
Part No.
Finish
lbs. / Ft.
Stock Length
Moment of Inertia
Area
1020
Clear Anodized
.9212
97, 145 or 242 In.
IX= .0833"
4
IY= .3078"
4
.7914"
2