1010 is a 1.0" x 1.0" T-slotted aluminum profile made from 6105-T5 aluminum. This profile has open T-slots on all four sides and is compatible with all 10 Series fasteners and accessories.
Part No.
Finish
lbs. / Ft.
Stock Length
Moment of Inertia
Area
1010
Clear Anodized
.5097
97, 145 or 242 In.
IX= .0442"
4
IY= .0442"
4
.4379"
2